How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | AE1: | 0.6 |
| C: | 8.88 in | BD: | 9 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| I: | 4.84 in | T: | 1.688 |
| BE1: | 0.5 in | AJ: | 7.25 |
| U: | 0.875 in | L: | 6.57 in |
| AK: | 8.5 | AD: | 6.53 |
| V: | 2.51 in | BF: | 0.53 |
| AG: | 7.5 | G: | 2 |
| D: | 3.25 | AE2: | 0.36 |
| F: | 4 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.895 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Output Key: | 3/8 x 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.688 in | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

