How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AD: | 6.53 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| C: | 8.88 in | AK: | 8.5 |
| BD: | 9 | L: | 6.57 in |
| I: | 4.84 in | BE1: | 0.5 in |
| D: | 3.25 | AE2: | 0.36 |
| AE1: | 0.6 | T: | 1.688 |
| L1: | 9.82 in | F: | 4 |
| BF: | 0.53 | B: | 8.12 |
| AJ: | 7.25 | V: | 2.51 in |
| U: | 0.875 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 3/8 x 3.00 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.895 | Model Code: | HM230 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Output Diameter (in): | 1.688 in | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

