How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AG: | 7.5 |
| AE2: | 0.36 | AE1: | 0.6 |
| V: | 2.51 in | AK: | 8.5 |
| Center Distance (in): | 3 in | F: | 4 |
| C: | 8.88 in | L1: | 9.82 in |
| B: | 8.12 | BD: | 9 |
| I: | 4.84 in | D: | 3.25 |
| L: | 6.57 in | AD: | 6.53 |
| BF: | 0.53 | T: | 1.688 |
| AJ: | 7.25 | BE1: | 0.5 in |
| U: | 0.875 in |
Technical Specifications
| Ratio: | 80:1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Output Shaft Direction: | 2 |
| Output RPM: | 21.9 | Bore Code: | 27 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.688 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Model Code: | HM230 |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 0.895 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

