Grove Gear HM230-80-2-1.750-140TC-L1
Part #:HM230-80-2-1.750-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | T: | 1.75 |
| B: | 8.12 | AD: | 6.53 |
| D: | 3.25 | AE2: | 0.36 |
| L: | 6.57 in | BF: | 0.41 |
| AJ: | 5.88 | I: | 4.84 in |
| C: | 8.88 in | V: | 2.51 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| AK: | 4.5 | U: | 0.875 in |
| BD: | 5.88 | AG: | 7.5 |
| LM: | 8.82 | AE1: | 0.6 |
| F: | 4 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.895 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | HM230 | Thrust Rating - output shaft: | 2574 |
| Output Key: | 3/8 x 3.00 | Gear Type: | Worm |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Motor Frame Size: | 140TC | Bore Code: | 28 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Ratio: | 80:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

