Grove Gear HM230-80-2-1.938-140TC-L9
Part #:HM230-80-2-1.938-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | G: | 2 |
| T: | 1.938 | V: | 2.51 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| C: | 8.88 in | BE: | 0.38 in |
| BD: | 5.88 | B: | 8.12 |
| I: | 4.84 in | D: | 3.25 |
| AJ: | 5.88 | BF: | 0.41 |
| LM: | 8.82 | AK: | 4.5 |
| AE2: | 0.36 | AG: | 7.5 |
| AD: | 6.53 | U: | 0.875 in |
| AE1: | 0.6 |
Technical Specifications
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 0.895 |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

