Grove Gear HM230-80-2-1.938-180TC
Part #:HM230-80-2-1.938-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | D: | 3.25 |
| AD: | 6.53 | AE2: | 0.36 |
| BD: | 9 | G: | 2 |
| L1: | 9.82 in | F: | 4 |
| AK: | 8.5 | I: | 4.84 in |
| BF: | 0.53 | T: | 1.938 |
| BE1: | 0.5 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | B: | 8.12 |
| AG: | 7.5 | U: | 0.875 in |
| AE1: | 0.6 | V: | 2.51 in |
| L: | 6.57 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 0.895 |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Center Distance (in): | 3 | Ratio: | 80:1 |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

