Grove Gear HM230-80-2-1.938-180TC-L4
Part #:HM230-80-2-1.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | B: | 8.12 |
| G: | 2 | AK: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| F: | 4 | U: | 0.875 in |
| AD: | 6.53 | BF: | 0.53 |
| BD: | 9 | I: | 4.84 in |
| L: | 6.57 in | D: | 3.25 |
| V: | 2.51 in | AE2: | 0.36 |
| Center Distance (in): | 3 in | T: | 1.938 |
| AE1: | 0.6 | C: | 8.88 in |
| AG: | 7.5 |
Technical Specifications
| Ratio: | 80:1 | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 31 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 21.9 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.895 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

