How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | Center Distance (in): | 3 in |
| T: | 1.938 | D: | 3.25 |
| L1: | 9.82 in | I: | 4.84 in |
| AE2: | 0.36 | G: | 2 |
| BE1: | 0.5 in | BF: | 0.53 |
| BD: | 9 | B: | 8.12 |
| C: | 8.88 in | AK: | 8.5 |
| V: | 2.51 in | F: | 4 |
| L: | 6.57 in | AG: | 7.5 |
| AJ: | 7.25 | AD: | 6.53 |
| U: | 0.875 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 0.895 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.938 in | Model Code: | HM230 |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

