How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | B: | 8.12 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| L1: | 9.82 in | G: | 2 |
| D: | 3.25 | AK: | 8.5 |
| T: | 1.938 | AJ: | 7.25 |
| F: | 4 | L: | 6.57 in |
| AE2: | 0.36 | U: | 0.875 in |
| BE1: | 0.5 in | BD: | 9 |
| AG: | 7.5 | C: | 8.88 in |
| AE1: | 0.6 | AD: | 6.53 |
| V: | 2.51 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Ratio: | 80:1 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.895 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 21.9 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

