How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 2.51 in |
| T: | 1.938 | AE2: | 0.36 |
| AE1: | 0.6 | I: | 4.84 in |
| AJ: | 7.25 | F: | 4 |
| B: | 8.12 | BE1: | 0.5 in |
| C: | 8.88 in | AG: | 7.5 |
| D: | 3.25 | BF: | 0.53 |
| U: | 0.875 in | L: | 6.57 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AD: | 6.53 | L1: | 9.82 in |
| G: | 2 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 0.895 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Model Code: | HM230 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

