How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | B: | 8.12 |
| C: | 8.88 in | AE2: | 0.36 |
| AE1: | 0.6 | LM: | 8.82 |
| I: | 4.84 in | U: | 0.875 in |
| AG: | 7.5 | T: | 1.938 |
| L: | 6.57 in | AD: | 6.53 |
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 2.51 in | F: | 4 |
| D: | 3.25 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.895 |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Model Code: | HM230 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

