Grove Gear HM230-80-2-140TC-1.250
Part #:HM230-80-2-140TC-1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AD: | 6.53 |
| I: | 4.84 in | BE: | 0.38 in |
| AJ: | 5.88 | AE1: | 0.6 |
| AE2: | 0.36 | V: | 2.51 in |
| T: | 1.25 | F: | 4 |
| L: | 6.57 in | BF: | 0.41 |
| B: | 8.12 | Center Distance (in): | 3 in |
| U: | 0.875 in | D: | 3.25 |
| AG: | 7.5 | LM: | 8.82 |
| C: | 8.88 in | AK: | 4.5 |
| G: | 2 |
Technical Specifications
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Bore Code: | 20 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.895 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 80:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

