Grove Gear HM230-80-2-140TC-1.438
Part #:HM230-80-2-140TC-1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AJ: | 5.88 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| F: | 4 | AE2: | 0.36 |
| U: | 0.875 in | AE1: | 0.6 |
| LM: | 8.82 | AG: | 7.5 |
| G: | 2 | BE: | 0.38 in |
| AK: | 4.5 | B: | 8.12 |
| T: | 1.438 | D: | 3.25 |
| C: | 8.88 in | I: | 4.84 in |
| BF: | 0.41 | BD: | 5.88 |
| L: | 6.57 in |
Technical Specifications
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.895 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | HM230 | Output Key: | 3/8 x 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

