Grove Gear HM230-80-2-140TC-1.750
Part #:HM230-80-2-140TC-1.750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | BD: | 5.88 |
| T: | 1.75 | F: | 4 |
| AK: | 4.5 | U: | 0.875 in |
| D: | 3.25 | BE: | 0.38 in |
| G: | 2 | V: | 2.51 in |
| Center Distance (in): | 3 in | LM: | 8.82 |
| AJ: | 5.88 | AD: | 6.53 |
| C: | 8.88 in | AE2: | 0.36 |
| AE1: | 0.6 | AG: | 7.5 |
| BF: | 0.41 | I: | 4.84 in |
| L: | 6.57 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.895 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Bore Code: | 28 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Key: | 3/8 x 3.00 |
| Output RPM: | 21.9 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2574 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

