How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| L1: | 10.01 in | T: | 1.188 |
| V: | 2.51 in | BD: | 9 |
| AE1: | 0.54 | B: | 8.75 |
| I: | 5.02 in | F: | 4 |
| G: | 2 | L: | 6.76 in |
| U: | 0.875 in | AE2: | 0.29 |
| AJ: | 7.25 | D: | 3.5 |
| AG: | 7.88 | C: | 9.38 in |
| BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Model Code: | HM232 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 2026 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 7.034 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

