How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.51 in |
| B: | 8.75 | AE1: | 0.54 |
| F: | 4 | AK: | 8.5 |
| AD: | 7.04 | U: | 0.875 in |
| AE2: | 0.29 | L1: | 10.01 in |
| T: | 1.188 | BD: | 9 |
| G: | 2 | L: | 6.76 in |
| I: | 5.02 in | AG: | 7.88 |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| C: | 9.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 7.034 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Model Code: | HM232 | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Motor Frame Size: | 180TC |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2026 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

