How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | B: | 8.75 |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| AE2: | 0.29 | U: | 0.875 in |
| T: | 1.188 | L: | 6.76 in |
| BD: | 9 | V: | 2.51 in |
| C: | 9.38 in | F: | 4 |
| BE1: | 0.5 in | AK: | 8.5 |
| L1: | 10.01 in | AJ: | 7.25 |
| BF: | 0.53 | AG: | 7.88 |
| AE1: | 0.54 | G: | 2 |
| I: | 5.02 in |
Technical Specifications
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 19 | Model Code: | HM232 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 7.034 |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2026 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

