How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L1: | 10.01 in |
| AK: | 8.5 | G: | 2 |
| AD: | 7.04 | L: | 6.76 in |
| BE1: | 0.5 in | B: | 8.75 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| C: | 9.38 in | AJ: | 7.25 |
| U: | 0.875 in | BD: | 9 |
| V: | 2.51 in | F: | 4 |
| AE1: | 0.54 | AE2: | 0.29 |
| T: | 1.188 | AG: | 7.88 |
| D: | 3.5 |
Technical Specifications
| Model Code: | HM232 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 7.034 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2026 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

