How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BF: | 0.41 |
| LM: | 9.01 | I: | 5.02 in |
| C: | 9.38 in | AK: | 4.5 |
| D: | 3.5 | V: | 2.51 in |
| U: | 0.875 in | BE: | 0.38 in |
| AD: | 7.04 | Center Distance (in): | 3.25 in |
| AG: | 7.88 | T: | 1.188 |
| AE2: | 0.29 | F: | 4 |
| B: | 8.75 | AJ: | 5.88 |
| L: | 6.76 in | AE1: | 0.54 |
| BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | HM232 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 7.034 | Center Distance (in): | 3.25 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2026 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

