How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AE1: | 0.54 |
| U: | 0.875 in | L1: | 10.01 in |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | D: | 3.5 |
| AE2: | 0.29 | C: | 9.38 in |
| AJ: | 7.25 | BF: | 0.53 |
| F: | 4 | T: | 1.25 |
| L: | 6.76 in | V: | 2.51 in |
| BD: | 9 | AD: | 7.04 |
| AK: | 8.5 | G: | 2 |
| AG: | 7.88 |
Technical Specifications
| Output RPM: | 175 | Input HP @ 1750 RPM: | 7.034 |
| Bore Code: | 20 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2026 | Model Code: | HM232 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

