How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | U: | 0.875 in |
| V: | 2.51 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| F: | 4 | AD: | 7.04 |
| BE1: | 0.5 in | L1: | 10.01 in |
| G: | 2 | D: | 3.5 |
| I: | 5.02 in | AE1: | 0.54 |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.29 | B: | 8.75 |
| AG: | 7.88 | AK: | 8.5 |
| BF: | 0.53 |
Technical Specifications
| Thrust Rating - output shaft: | 2026 | Input RPM: | 1,750 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 7.034 | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Model Code: | HM232 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output RPM: | 175 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

