How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | U: | 0.875 in |
| AE1: | 0.54 | I: | 5.02 in |
| BF: | 0.53 | AK: | 8.5 |
| F: | 4 | L: | 6.76 in |
| C: | 9.38 in | AJ: | 7.25 |
| L1: | 10.01 in | T: | 1.25 |
| BD: | 9 | B: | 8.75 |
| V: | 2.51 in | AD: | 7.04 |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | BE1: | 0.5 in |
| G: | 2 |
Technical Specifications
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2026 | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Model Code: | HM232 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.034 |
| Ratio Range: | 10:1 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

