How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE: | 0.38 in |
| AK: | 4.5 | U: | 0.875 in |
| T: | 1.25 | BD: | 5.88 |
| I: | 5.02 in | AG: | 7.88 |
| AE1: | 0.54 | B: | 8.75 |
| F: | 4 | AD: | 7.04 |
| AE2: | 0.29 | LM: | 9.01 |
| G: | 2 | BF: | 0.41 |
| AJ: | 5.88 | L: | 6.76 in |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| C: | 9.38 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.034 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2026 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

