How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | U: | 0.875 in |
| AE2: | 0.29 | F: | 4 |
| AE1: | 0.54 | AK: | 4.5 |
| BE: | 0.38 in | LM: | 9.01 |
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| BD: | 5.88 | V: | 2.51 in |
| L: | 6.76 in | B: | 8.75 |
| AD: | 7.04 | I: | 5.02 in |
| BF: | 0.41 | T: | 1.25 |
| AJ: | 5.88 | G: | 2 |
| C: | 9.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output RPM: | 175 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Thrust Rating - output shaft: | 2026 | Input HP @ 1750 RPM: | 7.034 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Model Code: | HM232 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

