Grove Gear HM232-10-1-1.438-140TC-L3
Part #:HM232-10-1-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AK: | 4.5 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AG: | 7.88 | D: | 3.5 |
| V: | 2.51 in | LM: | 9.01 |
| BD: | 5.88 | AJ: | 5.88 |
| AD: | 7.04 | AE1: | 0.54 |
| L: | 6.76 in | B: | 8.75 |
| C: | 9.38 in | BF: | 0.41 |
| AE2: | 0.29 | G: | 2 |
| BE: | 0.38 in | F: | 4 |
| I: | 5.02 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Ratio: | 10:1 | Model Code: | HM232 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 7.034 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2026 | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

