How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 3.25 in |
| G: | 2 | L1: | 10.01 in |
| AG: | 7.88 | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 3.5 |
| F: | 4 | V: | 2.51 in |
| AE1: | 0.54 | U: | 0.875 in |
| AK: | 8.5 | BF: | 0.53 |
| L: | 6.76 in | B: | 8.75 |
| T: | 1.438 | C: | 9.38 in |
| AD: | 7.04 | I: | 5.02 in |
| AE2: | 0.29 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2026 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Model Code: | HM232 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 7.034 | Ratio Range: | 10:1 |
| Bore Code: | 23 | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

