Grove Gear HM232-10-1-1.438-210TC-L3
Part #:HM232-10-1-1.438-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| C: | 9.38 in | B: | 8.75 |
| T: | 1.438 | D: | 3.5 |
| L1: | 10.01 in | G: | 2 |
| AJ: | 7.25 | AD: | 7.04 |
| F: | 4 | BE1: | 0.5 in |
| AE2: | 0.29 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AE1: | 0.54 | I: | 5.02 in |
| V: | 2.51 in | U: | 0.875 in |
| AG: | 7.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 0.875 in |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Model Code: | HM232 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 7.034 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2026 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

