Grove Gear HM232-10-1-1.438-56C-L2
Part #:HM232-10-1-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | C: | 9.38 in |
| AE1: | 0.54 | I: | 5.02 in |
| BE: | 0.38 in | L: | 6.76 in |
| G: | 2 | T: | 1.438 |
| U: | 0.875 in | B: | 8.75 |
| AE2: | 0.29 | AJ: | 5.88 |
| LM: | 9.01 | AD: | 7.04 |
| BD: | 5.88 | AK: | 4.5 |
| F: | 4 | BF: | 0.41 |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| V: | 2.51 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 7.034 |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.438 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Model Code: | HM232 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 2026 |
| Service Factor: | 1 | Output RPM: | 175 |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

