Grove Gear HM232-10-1-1.438-56C-L3
Part #:HM232-10-1-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | AJ: | 5.88 |
| V: | 2.51 in | D: | 3.5 |
| BE: | 0.38 in | AE2: | 0.29 |
| F: | 4 | AK: | 4.5 |
| C: | 9.38 in | LM: | 9.01 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | BD: | 5.88 |
| U: | 0.875 in | I: | 5.02 in |
| G: | 2 | AD: | 7.04 |
| T: | 1.438 | AG: | 7.88 |
| AE1: | 0.54 |
Technical Specifications
| Center Distance (in): | 3.25 | Output Key: | 3/8 x 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | HM232 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.034 |
| Gear Type: | Worm | Bore Code: | 23 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2026 | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

