Grove Gear HM232-10-1-1.438-56C-L4
Part #:HM232-10-1-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | V: | 2.51 in |
| L: | 6.76 in | G: | 2 |
| I: | 5.02 in | AD: | 7.04 |
| BE: | 0.38 in | D: | 3.5 |
| LM: | 9.01 | BD: | 5.88 |
| AK: | 4.5 | U: | 0.875 in |
| F: | 4 | B: | 8.75 |
| AE1: | 0.54 | BF: | 0.41 |
| C: | 9.38 in | AJ: | 5.88 |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| AG: | 7.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.034 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Input Diameter (in): | 0.875 in | Bore Code: | 23 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.438 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2026 | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

