Grove Gear HM232-10-1-1.438-56C-L9
Part #:HM232-10-1-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | B: | 8.75 |
| BD: | 5.88 | LM: | 9.01 |
| V: | 2.51 in | AJ: | 5.88 |
| D: | 3.5 | G: | 2 |
| AK: | 4.5 | C: | 9.38 in |
| F: | 4 | T: | 1.438 |
| AG: | 7.88 | AE2: | 0.29 |
| AE1: | 0.54 | BF: | 0.41 |
| U: | 0.875 in | BE: | 0.38 in |
| AD: | 7.04 | I: | 5.02 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 7.034 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2026 |
| Model Code: | HM232 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

