How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE1: | 0.54 |
| L: | 6.76 in | AE2: | 0.29 |
| BD: | 5.88 | G: | 2 |
| I: | 5.02 in | T: | 1.5 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| B: | 8.75 | LM: | 9.01 |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | AD: | 7.04 |
| V: | 2.51 in | C: | 9.38 in |
| D: | 3.5 | AG: | 7.88 |
| F: | 4 |
Technical Specifications
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 2026 | Housing Material: | Cast Iron |
| Output RPM: | 175 | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Bore Code: | 24 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Model Code: | HM232 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.034 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

