How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.29 |
| AJ: | 7.25 | AG: | 7.88 |
| B: | 8.75 | T: | 1.5 |
| G: | 2 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AE1: | 0.54 | C: | 9.38 in |
| L1: | 10.01 in | D: | 3.5 |
| AD: | 7.04 | V: | 2.51 in |
| BF: | 0.53 | BD: | 9 |
| U: | 0.875 in | AK: | 8.5 |
| F: | 4 |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.5 in |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Model Code: | HM232 | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 7.034 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2026 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Center Distance (in): | 3.25 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

