Grove Gear HM232-10-1-1.500-56C-L4
Part #:HM232-10-1-1.500-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | G: | 2 |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | C: | 9.38 in |
| V: | 2.51 in | AE1: | 0.54 |
| BD: | 5.88 | AK: | 4.5 |
| AE2: | 0.29 | B: | 8.75 |
| I: | 5.02 in | AG: | 7.88 |
| AJ: | 5.88 | AD: | 7.04 |
| U: | 0.875 in | T: | 1.5 |
| L: | 6.76 in | BF: | 0.41 |
| BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2026 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | HM232 |
| Input HP @ 1750 RPM: | 7.034 | Output Key: | 3/8 x 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Output RPM: | 175 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

