Grove Gear HM232-10-1-1.500-56C-L9
Part #:HM232-10-1-1.500-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | T: | 1.5 |
| BD: | 5.88 | LM: | 9.01 |
| F: | 4 | AG: | 7.88 |
| AE1: | 0.54 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | U: | 0.875 in |
| BE: | 0.38 in | BF: | 0.41 |
| C: | 9.38 in | AK: | 4.5 |
| I: | 5.02 in | AJ: | 5.88 |
| B: | 8.75 | V: | 2.51 in |
| G: | 2 | AD: | 7.04 |
| L: | 6.76 in |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 7.034 |
| Output Shaft Assembly Code: | 1 | Model Code: | HM232 |
| Output RPM: | 175 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Assembly: | HM-1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2026 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

