How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | I: | 5.02 in |
| BE: | 0.38 in | L: | 6.76 in |
| AE2: | 0.29 | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | F: | 4 |
| AE1: | 0.54 | U: | 0.875 in |
| AG: | 7.88 | G: | 2 |
| LM: | 9.01 | B: | 8.75 |
| BD: | 5.88 | C: | 9.38 in |
| T: | 1.688 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | HM232 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2026 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.034 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

