How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | F: | 4 |
| BE: | 0.38 in | AE2: | 0.29 |
| V: | 2.51 in | C: | 9.38 in |
| AK: | 4.5 | I: | 5.02 in |
| BD: | 5.88 | AJ: | 5.88 |
| LM: | 9.01 | D: | 3.5 |
| AE1: | 0.54 | L: | 6.76 in |
| G: | 2 | T: | 1.688 |
| AD: | 7.04 | BF: | 0.41 |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| AG: | 7.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Output Key: | 3/8 x 3.00 | Ratio Range: | 10:1 |
| Center Distance (in): | 3.25 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | HM232 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 7.034 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2026 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

