How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | D: | 3.5 |
| BD: | 5.88 | AG: | 7.88 |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | B: | 8.75 |
| L: | 6.76 in | AK: | 4.5 |
| U: | 0.875 in | BE: | 0.38 in |
| C: | 9.38 in | F: | 4 |
| G: | 2 | V: | 2.51 in |
| AE1: | 0.54 | AD: | 7.04 |
| T: | 1.688 | BF: | 0.41 |
| AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Center Distance (in): | 3.25 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 x 3.00 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2026 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 7.034 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

