Grove Gear HM232-10-1-1.688-180TC-L3
Part #:HM232-10-1-1.688-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | AE1: | 0.54 |
| C: | 9.38 in | I: | 5.02 in |
| T: | 1.688 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | AE2: | 0.29 |
| F: | 4 | U: | 0.875 in |
| G: | 2 | B: | 8.75 |
| BE1: | 0.5 in | BD: | 9 |
| AD: | 7.04 | L: | 6.76 in |
| AG: | 7.88 | BF: | 0.53 |
| V: | 2.51 in | D: | 3.5 |
| AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Model Code: | HM232 | Service Factor: | 1 |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Ratio Range: | 10:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 7.034 |
| Thrust Rating - output shaft: | 2026 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

