Grove Gear HM232-10-1-1.688-180TC-L4
Part #:HM232-10-1-1.688-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 7.88 |
| G: | 2 | B: | 8.75 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| AK: | 8.5 | L1: | 10.01 in |
| AJ: | 7.25 | AE1: | 0.54 |
| V: | 2.51 in | AE2: | 0.29 |
| D: | 3.5 | U: | 0.875 in |
| L: | 6.76 in | T: | 1.688 |
| F: | 4 | AD: | 7.04 |
| C: | 9.38 in | I: | 5.02 in |
| BD: | 9 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Output RPM: | 175 | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 7.034 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2026 | Gear Type: | Worm |
| Ratio: | 10:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

