How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.29 | C: | 9.38 in |
| G: | 2 | L1: | 10.01 in |
| AG: | 7.88 | AD: | 7.04 |
| BE1: | 0.5 in | F: | 4 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| D: | 3.5 | AE1: | 0.54 |
| U: | 0.875 in | AK: | 8.5 |
| T: | 1.688 | I: | 5.02 in |
| AJ: | 7.25 | V: | 2.51 in |
| B: | 8.75 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 27 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 7.034 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 x 3.00 | Model Code: | HM232 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 175 | Output Diameter (in): | 1.688 in |
| Thrust Rating - output shaft: | 2026 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

