How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | BF: | 0.53 |
| T: | 1.75 | D: | 3.5 |
| V: | 2.51 in | BE1: | 0.5 in |
| G: | 2 | B: | 8.75 |
| U: | 0.875 in | BD: | 9 |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| AG: | 7.88 | L1: | 10.01 in |
| I: | 5.02 in | AE2: | 0.29 |
| AJ: | 7.25 | F: | 4 |
| AK: | 8.5 | L: | 6.76 in |
| C: | 9.38 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Model Code: | HM232 | Motor Frame Size: | 180TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2026 |
| Gear Type: | Worm | Bore Code: | 28 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.034 | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output RPM: | 175 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

