How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | LM: | 9.01 |
| AE2: | 0.29 | V: | 2.51 in |
| AG: | 7.88 | AE1: | 0.54 |
| C: | 9.38 in | T: | 1.75 |
| G: | 2 | L: | 6.76 in |
| U: | 0.875 in | AD: | 7.04 |
| BE: | 0.38 in | I: | 5.02 in |
| B: | 8.75 | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | F: | 4 |
| BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.034 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Bore Code: | 28 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Model Code: | HM232 | Thrust Rating - output shaft: | 2026 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.75 in |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Assembly: | HM-1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

