Grove Gear HM232-10-1-1.938-140TC-L4
Part #:HM232-10-1-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | L: | 6.76 in |
| BD: | 5.88 | AE1: | 0.54 |
| AG: | 7.88 | BE: | 0.38 in |
| D: | 3.5 | AD: | 7.04 |
| C: | 9.38 in | BF: | 0.41 |
| T: | 1.938 | V: | 2.51 in |
| B: | 8.75 | AK: | 4.5 |
| AE2: | 0.29 | G: | 2 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AJ: | 5.88 | LM: | 9.01 |
| U: | 0.875 in |
Technical Specifications
| Thrust Rating - output shaft: | 2026 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 7.034 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Model Code: | HM232 |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

