Grove Gear HM232-10-1-1.938-180TC-L3
Part #:HM232-10-1-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| F: | 4 | AJ: | 7.25 |
| AE2: | 0.29 | AD: | 7.04 |
| AG: | 7.88 | L1: | 10.01 in |
| D: | 3.5 | I: | 5.02 in |
| V: | 2.51 in | G: | 2 |
| BD: | 9 | T: | 1.938 |
| C: | 9.38 in | AK: | 8.5 |
| BF: | 0.53 | AE1: | 0.54 |
| BE1: | 0.5 in | L: | 6.76 in |
| B: | 8.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Output Key: | 1/2 X 3.38 |
| Model Code: | HM232 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.034 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 2026 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output RPM: | 175 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

