Grove Gear HM232-10-1-1.938-180TC-L9
Part #:HM232-10-1-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 2 |
| L: | 6.76 in | AD: | 7.04 |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 7.88 | BF: | 0.53 |
| BD: | 9 | C: | 9.38 in |
| V: | 2.51 in | B: | 8.75 |
| AE2: | 0.29 | D: | 3.5 |
| L1: | 10.01 in | U: | 0.875 in |
| I: | 5.02 in | F: | 4 |
| AE1: | 0.54 | T: | 1.938 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Bore Code: | 31 | Model Code: | HM232 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2026 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.034 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

