Grove Gear HM232-10-1-1.938-210TC-L2
Part #:HM232-10-1-1.938-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 7.88 |
| D: | 3.5 | L: | 6.76 in |
| C: | 9.38 in | F: | 4 |
| BE1: | 0.5 in | AD: | 7.04 |
| V: | 2.51 in | AE2: | 0.29 |
| U: | 0.875 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 | L1: | 10.01 in |
| B: | 8.75 | G: | 2 |
| T: | 1.938 |
Technical Specifications
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2026 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | HM232 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 7.034 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output RPM: | 175 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

