Grove Gear HM232-10-1-1.938-210TC-L4
Part #:HM232-10-1-1.938-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | C: | 9.38 in |
| T: | 1.938 | AD: | 7.04 |
| L: | 6.76 in | BD: | 9 |
| AG: | 7.88 | I: | 5.02 in |
| AE1: | 0.54 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| F: | 4 | G: | 2 |
| BF: | 0.53 | BE1: | 0.5 in |
| L1: | 10.01 in | AK: | 8.5 |
| U: | 0.875 in | D: | 3.5 |
| AJ: | 7.25 |
Technical Specifications
| Thrust Rating - output shaft: | 2026 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Model Code: | HM232 |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 7.034 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

