Grove Gear HM232-10-1-1.938-210TC-L9
Part #:HM232-10-1-1.938-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| AJ: | 7.25 | F: | 4 |
| AK: | 8.5 | U: | 0.875 in |
| BE1: | 0.5 in | AE2: | 0.29 |
| AG: | 7.88 | AD: | 7.04 |
| G: | 2 | L: | 6.76 in |
| D: | 3.5 | BD: | 9 |
| I: | 5.02 in | AE1: | 0.54 |
| B: | 8.75 | L1: | 10.01 in |
| C: | 9.38 in | T: | 1.938 |
| V: | 2.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2026 | Center Distance (in): | 3.25 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | HM-1 |
| Input Diameter (in): | 0.875 in | Ratio: | 10:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.034 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

