How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AE2: | 0.29 | AG: | 7.88 |
| BF: | 0.41 | B: | 8.75 |
| AE1: | 0.54 | T: | 1.938 |
| I: | 5.02 in | LM: | 9.01 |
| G: | 2 | F: | 4 |
| BE: | 0.38 in | L: | 6.76 in |
| AK: | 4.5 | C: | 9.38 in |
| BD: | 5.88 | U: | 0.875 in |
| D: | 3.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2026 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.034 |
| Model Code: | HM232 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

